SPEC: 51013

14-41 CU MTW/THHW/BC-5W2/AWM/TEW 1335/1230/1015/1011/1032 AWM I A/B SAEDARK GREEN-YELLOW 1X35% 984 FT SPEC51013 F14032$2C0

Southwire #: F14032$2C0

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BLUE
BLUE WITH BLACK STRIPE
BLUE WITH YELLOW STRIPE
BROWN
DARK BLUE WITH BLACK STRIPE
DARK GREEN WITH YELLOW STRIPE
DARK RED
GRAY
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH WHITE STRIPE
PINK
PURPLE
RED
TAN
TAN WITH BLACK STRIPE
WHITE
YELLOW
Packaging

Application & Features

Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.

  • AWM Style 1011: 80°C Dry, 600V
  • AWM Style 1015: 105°C Dry, 600V
  • AWM Style 1230: 105°C Dry, 60°C Wet, 600V
  • AWM Style 1335: 90°C Dry, 60°C Wet/Oil, 600V
  • AWM Style 1032: 90°C Dry, 1000V
  • THHW: 90°C Dry, 75°C Wet, 14 - 10 AWG, 600V
  • Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 22 - 10 AWG, 600V
  • BC-5W2: 105°C Dry, 75°C Wet, 16 - 10 AWG, 600V
  • TEW: 105°C Dry, 22 - 10 AWG, 600V
  • AWM I A/B: 105°C Dry, 22 - 10 AWG, 600V

  • Rated for VW-1 and FT1

    Specifications

    Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
    No. of Strands 41 41
    Insulation Thickness (mils) (mm) 30 0.76 mils mm
    Nom. OD (mils) (mm) 132 3.35 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 18 27 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • UL 1063 Machine Tool Wiring (MTW)
    • UL 1426 Electric Cables for Boats (BC-5W2)
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.