SPEC: 53001

14-41 CU SIS AWM 3173/3237/CL1251 AWM I A/B XLP BLACK 2000 FT SPEC53001 F140440600

Southwire #: F140440600

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK BLUE
DARK GREEN
DARK GREEN WITH YELLOW STRIPE
DARK RED
DARK RED WITH WHITE STRIPE
GRAY
GREEN
GREEN WITH YELLOW STRIPE
LIGHT BLUE
LIGHT GREEN
LIGHT GREEN WITH YELLOW STRIPE
ORANGE
PINK
PURPLE
RED
VIOLET
WHITE
YELLOW
Packaging

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads. Can be used as permitted by the National Electrical Code® Article 310 for sizes 14 - 10 AWG.

  • AWM Style 3173: 125°C Dry, 600V
  • AWM Style 3237: 105°C Dry, 1000V
  • SIS: 90°C Dry, 14-10 AWG 600V
  • CL1251: 125°C Dry, 600V
  • AWM I A/B: 125°C Dry, 600V
  • FT2 Rated - UL 758 and UL 2556 Horizontal Flame Test

  • Specifications

    Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
    No. of Strands 41 41
    Nom. OD (mils) (mm) 136 3.45 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 19 29 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 44 Thermoset-Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.