SPEC: 51034

Flexible Hook-Up Wire/Appliance Wire Style 1061/M16878 "Type B" SPEC51034

80°C Dry. 300 Volts. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Designed for internal wiring in electric bookkeeping, accounting, time-recording machines, or electronic equipment within a chassis or protected from mechanical injury.

  • AWM Style 1061: 80°C Dry, 300V
  • AWM I A/B: 105°C Dry, 600V
  • M16878 Type B: 105°C Dry, 600V

  • Rated for VW-1 and FT1

    Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    24 AWG 24 AWG
    7 7
    9 0.23
    45 1.14
    2 3
    More Options
    22 AWG 22 AWG
    7 7
    9 0.23
    51 1.30
    3 4
    More Options
    20 AWG 20 AWG
    10 10
    9 0.23
    58 1.47
    4 6
    More Options
    18 AWG 18 AWG
    16 16
    9 0.23
    67 1.70
    6 9
    More Options
    16 AWG 16 AWG
    26 26
    9 0.23
    78 1.98
    9 14

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 210 Appliance Wiring Material Products
    • Military Spec - M16878 Type B/1

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.