16-19 4/C CU B/DG/R/W FLAT BRAKE CABLE GRAY JACKET GROTE 100 FT

Southwire #: 55804208

TRAILER CABLE/BRAKE CABLE

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Conductor Color
Packaging

Application

  • For use as a general purpose low tension primary wire in automotive circuits where more than one conductor, color coding and flat configuration are required

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 525 13.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 68 102 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Brake Cable is manufactured using stranded bare or tinned copper conductors with individual PVC insulation and PVC Jacket

Resources

There are no downloadable resources for this product.