Stock # | F040330700 F040330700 | |
Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
No. of Strands | 133 133 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Nom. OD (mils) (mm) | 392 9.96 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 177 263 | lbs/1000' kgs/km |