Stock # | F2T0340400 F2T0340400 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 1330 1330 | |
Insulation Thickness (mils) (mm) | 125 3.18 | mils mm |
Nom. OD (mils) (mm) | 675 17.15 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 544 810 | lbs/1000' kgs/km |