6-84 TINNED CU AWM 3340/3374/CL1503 AWM I A/B 600V BLACK 1000 FT

Southwire #: F060390400

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 84 84
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 339 8.61 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 121 180 lbs/1000' kgs/km

Standards & References

Construction

Resources

There are no downloadable resources for this product.