Stock # | F020150800 F020150800 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 133 133 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Nom. OD (mils) (mm) | 465 11.81 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 274 408 | lbs/1000' kgs/km |