Stock # | F220293039 F220293039 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. OD (mils) (mm) | 90 2.29 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 5 8 | lbs/1000' kgs/km |