Stock # | F140430600 F140430600 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 41 41 | |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. OD (mils) (mm) | 136 3.45 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 19 28 | lbs/1000' kgs/km |