2-133 TINNED CU AWM 3196/CL1251 AWM I A/B XLP 600V DARK GREEN 500 FT LW99 F020580316

Southwire #: F020580316

Solid or Stranded Soft Bare or Tinned Copper Conductor. XLPE insulation. 125°C Normal Operating Temperature. 600 Volts. RoHS

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK-GREEN
Packaging

Application & Features

Leads for transformers, motors, ballasts, solenoids, etc. where normal operating temperature will not exceed 125°C (257°F). Also gasoline vapor resistant.

Specifications

Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 133 133
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 471 11.96 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 287 427 lbs/1000' kgs/km

Standards & References

  • CSA Spec. C22.2, No 116; File Listing: LL90458
  • RoHS
  • UL AWM Style 3196 for Sizes 6 AWG - 2 AWG; E49677

Construction

Solid or stranded, bare or tinned copper conductor with overall Crosslinked Polyethylene (XLPE) insulation. Available in all colors except clear and transparent. Colors subject to economic order quantity.