8-133 TINNED CU SIS AWM 3195/3237/CL1251 AWM I A/B XLP BLACK 500 FT LW98 F080500300

Southwire #: F080500300

Solid or Stranded Soft Bare or Tinned Copper Conductor. XLPE insulation. 125°C Normal Operating Temperature. 600 Volts. RoHS

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK-BLUE
DARK-GREEN
DARK-RED
GRAY
GREEN
WHITE
Packaging

Application & Features

Leads for transformers, motors, ballasts, solenoids, etc. where normal operating temperature will not exceed 125°C (257°F). Also gasoline vapor resistant.

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Strands 133 133
Nom. OD (mils) (mm) 261 6.63 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 77 114 lbs/1000' kgs/km

Standards & References

  • CSA Spec. C22.2, No 116; File Listing: LL90458
  • RoHS
  • UL AWM Style 3195 for Sizes 8 AWG; E49677

Construction

Solid or stranded, bare or tinned copper conductor with overall Crosslinked Polyethylene (XLPE) insulation. Available in all colors except clear and transparent. Colors subject to economic order quantity.