Southwire’s Instrumentation Cables Type MC-HL ARMOR-X® per UL 1569 are suitable for installations as outlined in NEC Article 330 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -40°C to 90°C and rated for Class I Div I hazardous locations. The inner jacket is black PVC with a nylon rip cord for easy removal. The outer jacket is black PVC. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 2 2 | |
| Diameter Over Conductor (in) (cm) | 0.045 0.11 | inch cm |
| Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
| Diameter Over Armor (in) (cm) | 0.60 1.52 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 0.710 1.80 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 213 317 | lbs/1000' kgs/km |
| Min. Bend Radius (in) (cm) | 4.9 12.45 | inch cm |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.