SPEC: 43301

16/4 PAIR STR CU PVC/PVC FOIL-IN PLTC/ITC BLACK 1000 FT SPEC43301 59681601

Southwire #: 59681601

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with PVC. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger). The cable is rated for -30°C to 105°C and rated for class I Div II hazardous locations, and sun resistant. The jacket is black PVC with a nylon ripcord for easy removal.

Specifications

Cond. Size 16 AWG 16 AWG
Conductor Number 4 4
Diameter Over Conductor (in) (cm) 0.056 0.14 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 65 1.65 mils mm
Approx. OD (in) (cm) 0.516 1.31 inch cm
Approx. Weight (lbs/1000') (kgs/km) 146 217 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 3.0 7.62 inch cm
DC Resistance at 25C (ohms/1000') (ohms/km) 4.181 6.22 ohms/1000' ohms/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • UL 13 Power-Limited Circuit Cables
  • UL 2250 Instrumentation Tray Cable
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 336 Power and Control Tray Cable

Construction

  1. Conductor:Class B stranded bare copper per ASTM B-3 and B-8
  2. Insulation:Twisted pair with Premium Grade Polyvinyl Chloride (PVC) .Color code: Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  3. Overall Drain Wire:Tinned Copper
  4. Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 3
  5. Rip Cord:Rip cord under jacket for ease of removal
  6. Jacket:Black sunlight, and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.