Cond. Size | 18 AWG 18 AWG | |
Conductor Number | 4 4 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.040 0.10 | inch cm |
Color | RD, WE, GN, BE RD, WE, GN, BE | |
Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
Jacket Thickness (mils) (mm) | 14 0.36 | mils mm |
Approx. OD (in) (cm) | 0.154 0.39 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 19 28 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 25 37 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 8.035 11.96 | ohms/1000' ohms/km |
Inductive Reactance (ohms/1000') (ohms/km) | 0.036 0.05 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 0.6 1.52 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.