PFISTERER FrontCon Connection System - HVAC Cable Accessory HVUD32

PFISTERER FrontCon is an advanced contact technology designed for connecting modern single-strand insulated (enameled) conductors used in high-voltage cable systems. Integrated into CONNEX connectors, cable terminations, and joints, FrontCon enables compact, reliable electrical connections while eliminating the need for conductor strand preparation. The system delivers consistent contact force, low electrical resistance, and simplified installation for long-term performance in demanding transmission applications.

Download Category Specifications
Excel Table

Application & Features

  • Designed for modern high-voltage cable systems utilizing enameled conductors
  • Suitable for CONNEX GIS connectors, cable terminations, and IXOSIL joints
  • Eliminates the need for conductor strand stripping or preparation
  • Preserves original conductor design and integrity
  • Simplifies installation by reducing connection preparation steps
  • Significantly reduces installation time and labor requirements
  • Provides reliable full cross-section conductor contact
  • Compensates for conductor surface irregularities through contact-ball technology
  • Maintains consistent contact force using a spring-loaded system
  • Delivers a stable, low-resistance electrical connection over time
  • Compact design supports space-efficient connection solutions
  • Improves installation consistency and reliability
  • Reduces the risk of connection errors associated with traditional strand-by-strand methods
  • Supports long-term performance in utility and transmission environments

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2)
null null null null

Standards & References

  • Used within PFISTERER CONNEX connector systems
  • Compatible with cable terminations and IXOSIL joint technologies
  • Designed for modern single-strand insulated (enameled coated copper) conductors
  • Applicable across high-voltage cable system installations
  • Supports compact and reliable electrical connection designs

Construction

  1. Advanced contact system for insulated single-strand conductors
  2. Contact established at the conductor front face
  3. Special contact balls compressed against the conductor end
  4. Compensates for surface irregularities to ensure uniform contact pressure
  5. Spring-loaded mechanism maintains consistent contact force
  6. Low-resistance electrical connection throughout service life
  7. Integrated into connectors, terminations, and joint systems
  8. Compact design minimizes connection space requirements

Resources

There are no downloadable resources for this product.