Ground Continuity Conductor HVUD38

Ground Continuity Conductor is a durable, silicone-free power cable designed for grounding, underground service entrance, and power distribution applications. Constructed with annealed copper conductors and cross-linked polyethylene (XLPE) insulation, it provides dependable electrical performance, excellent durability, and long-term reliability in wet, dry, conduit, and direct burial installations.

Download Category Specifications
Excel Table

Application & Features

  • Designed for use as a ground continuity conductor in power system installations
  • Suitable for underground service entrance and power distribution applications
  • Approved for wet and dry location installations
  • Can be installed in conduit or direct burial environments
  • Silicone-free XLPE insulation provides resistance to heat, moisture, and abrasion
  • Sunlight-resistant construction supports outdoor installations
  • High-conductivity copper conductor delivers reliable electrical performance
  • Supports continuous operation at elevated temperatures
  • Provides dependable grounding and fault-current carrying capability
  • Available in a wide range of conductor sizes to accommodate project requirements
  • Durable construction ensures long-term reliability in demanding environments
  • Suitable for utility, industrial, commercial, and infrastructure applications
  • Enhances system safety and electrical continuity
  • Designed to maintain performance under both normal and emergency operating conditions

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Cable/Conductor Size (kcmil) Insulation Thickness (inch) (cm) Nominal Outside Diameter (mils) (mm) Standard Package
4/0 4/0
80 203.20
673 17.09
B B
250 250
95 241.30
751 19.08
B B
300 300
95 241.30
804 20.42
B B
350 350
95 241.30
854 21.69
B B
400 400
95 241.30
899 22.83
B B
500 500
95 241.30
983 24.97
B B
600 600
110 279.40
1089 27.66
C C
700 700
110 279.40
1158 29.41
C C
750 750
110 279.40
1191 30.25
C C
800 800
110 279.40
1223 31.06
C C
900 900
110 279.40
1283 32.59
C C
1000 1000
110 279.40
1340 34.04
C C

Standards & References

  • RHH, RHW-2, and USE-2 rated cable construction
  • Suitable for grounding and power distribution applications
  • Rated for wet and dry locations
  • Approved for conduit and direct burial installations
  • Silicone-free XLPE insulation system
  • Sunlight-resistant construction
  • Suitable for continuous operation at elevated temperatures
  • Available in conductor sizes from 4/0 AWG to 1000 kcmil
  • Ampacity Range 195–545 A at 60°C 230–615 A at 75°C 260–685 A at 90°C

Construction

  1. Annealed copper conductor construction
  2. Stranded conductor design for flexibility and durability
  3. Silicone-free XLPE insulation
  4. Heat-resistant insulation system
  5. Moisture-resistant construction
  6. Abrasion-resistant jacket and insulation design
  7. Sunlight-resistant for outdoor installations
  8. Rated for direct burial and conduit applications
  9. Designed for long-term operation under demanding environmental conditions

Resources

There are no downloadable resources for this product.