Cable Clamps HVUD34

Cable Clamps are engineered support systems designed to securely fasten single-core, multi-core, and bundled power cables in high-voltage and medium-voltage installations. Designed to withstand both normal operating conditions and fault events, they provide reliable mechanical restraint, cable stability, and system integrity. Available in multiple sizes and configurations, these clamps are tested for short-circuit performance in accordance with IEC 61914.

Download Category Specifications
Excel Table

Application & Features

  • Designed for securing high-voltage and medium-voltage power cables
  • Suitable for single-core and multi-core cable installations
  • Supports bundled cable configurations
  • Provides secure mechanical restraint during normal operation and fault conditions
  • Helps maintain cable system integrity under dynamic electrical forces
  • Short-circuit resistant and tested in accordance with IEC 61914
  • Available in a variety of sizes to accommodate different cable diameters
  • Options available with elastic and dynamic elastic inlays for enhanced support
  • Supports reliable cable management in utility, industrial, and infrastructure applications
  • Designed to withstand high electromechanical forces generated during short-circuit events
  • Enhances cable stability and installation reliability
  • Suitable for a wide range of cable layouts and installation configurations
  • Provides long-term mechanical performance in demanding power system environments

Specifications

Select more options below for part numbers, packaging, and color options:
Accessory Name Standards
K Series K Series
IEC 61914 IEC 61914
K Series with Factory Fixed Elastic Inlays K Series with Factory Fixed Elastic Inlays
IEC 61914 IEC 61914
KT Series KT Series
IEC 61914 IEC 61914
KT Series with Factory Fixed Dynamic Elastic Inlays KT Series with Factory Fixed Dynamic Elastic Inlays
IEC 61914 IEC 61914
KR Series KR Series
IEC 61914 IEC 61914

Standards & References

  • Tested in accordance with IEC 61914
  • Short-circuit resistant designs for fault-current applications
  • Available in multiple clamp series and configurations
  • Suitable for cable diameters ranging from 19 mm to 250 mm
  • Dynamic short-circuit resistance ratings up to 30,000 N

Construction

  1. Engineered mechanical cable support design
  2. Heavy-duty construction for high fault-force environments
  3. Available in multiple clamping configurations
  4. Options with factory-fixed elastic inlays
  5. Options with factory-fixed dynamic elastic inlays
  6. Designed for single-core, multi-core, and bundled cable installations
  7. Accommodates a wide range of cable diameters
  8. Provides secure cable retention under normal and fault conditions
  9. Designed to resist dynamic electromechanical forces during short circuits

Resources

There are no downloadable resources for this product.