69 kV XLPE Corrugated Power Cable HVUD14

SW standard wall XLPE copper corrugated sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 69,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, 30mil Cu Sheath Al Cond, 30mil Cu Sheath
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA)
500 12.70
0.74 1.88
354 899.16
1.54 3.91
2.19 5.56
43/33 43/33
65.87 65.87
0.99 0.99
3.47 3.47
24.70 24.70
2.03 2.03
24.70 24.70
750 19.05
0.91 2.31
354 899.16
1.71 4.34
2.39 6.07
44/29 44/29
76.01 76.01
1.14 1.14
4.48 4.48
27.10 27.10
2.47 2.47
27.10 27.10
1000 25.40
1.06 2.69
354 899.16
1.88 4.78
2.59 6.58
47/32 47/32
85.60 85.60
1.29 1.29
5.48 5.48
29.40 29.40
2.90 2.90
29.40 29.40
1250 31.75
1.19 3.02
354 899.16
2.00 5.08
2.74 6.96
50/33 50/33
93.13 93.13
1.40 1.40
6.37 6.37
31.20 31.20
3.26 3.26
31.20 31.20
1500 38.10
1.32 3.35
354 899.16
2.13 5.41
2.89 7.34
52/35 52/35
100.69 100.69
1.51 1.51
7.32 7.32
32.90 32.90
3.65 3.65
32.90 32.90
1750 44.45
1.43 3.63
354 899.16
2.26 5.74
3.05 7.75
55/37 55/37
108.23 108.23
1.63 1.63
8.30 8.30
34.80 34.80
4.08 4.08
34.80 34.80
2000 50.80
1.50 3.81
354 899.16
2.35 5.97
3.14 7.98
57/38 57/38
113.10 113.10
1.70 1.70
9.18 9.18
35.90 35.90
4.39 4.39
35.90 35.90
2500 63.50
1.81 4.60
500 1270.00
3.00 7.62
3.88 9.86
78/58 78/58
100.20 100.20
1.51 1.51
12.20 12.20
42.70 42.70
6.80 6.80
42.70 42.70
3000 76.20
1.97 5.00
500 1270.00
3.16 8.03
4.06 10.31
81/61 81/61
106.73 106.73
1.60 1.60
13.90 13.90
44.80 44.80
7.50 7.50
44.80 44.80
3500 88.90
2.07 5.26
500 1270.00
3.26 8.28
4.19 10.64
84/63 84/63
110.93 110.93
1.67 1.67
16.00 16.00
46.10 46.10
8.20 8.20
46.10 46.10
4000 101.60
2.24 5.69
500 1270.00
3.43 8.71
4.39 11.15
88/66 88/66
117.88 117.88
1.77 1.77
18.30 18.30
48.30 48.30
9.10 9.10
48.30 48.30
5000 127.00
2.49 6.32
500 1270.00
3.68 9.35
4.67 11.86
93/70 93/70
128.02 128.02
1.92 1.92
22.40 22.40
51.60 51.60
10.70 10.70
51.60 51.60
6000 152.40
2.67 6.78
500 1270.00
3.86 9.80
4.89 12.42
98/73 98/73
135.54 135.54
2.04 2.04
25.90 25.90
52.70 52.70
11.20 11.20
52.70 52.70
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
500 12.70
600 600
72 72
520 520
62 62
470 470
56 56
410 410
49 49
750 19.05
750 750
90 90
640 640
76 76
590 590
71 71
510 510
61 61
1000 25.40
870 870
104 104
740 740
88 88
690 690
82 82
590 590
71 71
1250 31.75
970 970
116 116
820 820
98 98
780 780
93 93
660 660
79 79
1500 38.10
1060 1060
127 127
890 890
106 106
860 860
103 103
720 720
86 86
1750 44.45
1130 1130
135 135
950 950
114 114
920 920
110 110
780 780
93 93
2000 50.80
1200 1200
143 143
1000 1000
120 120
990 990
118 118
820 820
98 98
2500 63.50
1420 1420
170 170
1200 1200
143 143
1130 1130
135 135
960 960
115 115
3000 76.20
1540 1540
184 184
1300 1300
155 155
1250 1250
149 149
1050 1050
125 125
3500 88.90
1630 1630
195 195
1380 1380
165 165
1340 1340
160 160
1130 1130
135 135
4000 101.60
1680 1680
201 201
1433 1433
171 171
1430 1430
171 171
1200 1200
143 143
5000 127.00
1720 1720
206 206
1450 1450
173 173
1610 1610
192 192
1350 1350
161 161
6000 152.40
1759 1759
210 210
1480 1480
177 177
1719 1719
205 205
1401 1401
167 167

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 72.5 kV
  • BIL Rating: 350 kV
  • Nominal Conductor: 90 °C
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 80 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer