345 kV XLPE Corrugated Power Cable HVUD22

SW standard wall XLPE copper corrugated sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 345,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, 30mil Cu Sheath Al Cond, 30mil Cu Sheath
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA)
1250 31.75
1.19 3.02
1260 3200.40
3.88 9.86
4.91 12.47
89/59 89/59
38.37 38.37
3.37 3.37
11.73 11.73
56.60 56.60
0 0
0 0
1500 38.10
1.32 3.35
1181 2999.74
3.85 9.78
5.00 12.70
90/60 90/60
42.75 42.75
3.72 3.72
12.41 12.41
57.70 57.70
0 0
0 0
1750 44.45
1.43 3.63
1142 2900.68
3.88 9.86
5.03 12.78
91/61 91/61
45.73 45.73
3.98 3.98
13.17 13.17
58.00 58.00
0 0
0 0
2000 50.80
1.50 3.81
1142 2900.68
3.95 10.03
5.12 13.00
93/62 93/62
47.32 47.32
4.12 4.12
14.17 14.17
59.10 59.10
0 0
0 0
2500 63.50
1.73 4.39
1063 2700.02
4.05 10.29
5.23 13.28
95/63 95/63
54.58 54.58
4.75 4.75
15.78 15.78
60.30 60.30
0 0
0 0
3000 76.20
1.89 4.80
1063 2700.02
4.28 10.87
5.50 13.97
99/66 99/66
59.13 59.13
5.15 5.15
17.89 17.89
63.40 63.40
0 0
0 0
3500 88.90
2.07 5.26
1063 2700.02
4.38 11.13
5.62 14.27
102/68 102/68
61.24 61.24
5.33 5.33
19.70 19.70
64.90 64.90
0 0
0 0
4000 101.60
2.17 5.51
1063 2700.02
4.48 11.38
5.74 14.58
104/69 104/69
63.19 63.19
5.50 5.50
21.48 21.48
66.20 66.20
0 0
0 0
5000 127.00
2.48 6.30
1063 2700.02
4.79 12.17
6.10 15.49
110/74 110/74
69.32 69.32
6.04 6.04
26.04 26.04
70.50 70.50
0 0
0 0
6000 152.40
2.67 6.78
1063 2700.02
4.99 12.67
6.33 16.08
114/76 114/76
73.13 73.13
6.37 6.37
28.93 28.93
73.20 73.20
0 0
0 0
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
1250 31.75
900 900
624 624
760 760
527 527
720 720
499 499
610 610
423 423
1500 38.10
990 990
686 686
820 820
568 568
790 790
547 547
660 660
457 457
1750 44.45
1060 1060
734 734
880 880
610 610
860 860
596 596
710 710
492 492
2000 50.80
1110 1110
769 769
920 920
637 637
910 910
630 630
760 760
527 527
2500 63.50
1310 1310
908 908
1070 1070
741 741
1060 1060
734 734
870 870
603 603
3000 76.20
1430 1430
991 991
1160 1160
804 804
1170 1170
811 811
950 950
658 658
3500 88.90
1520 1520
1053 1053
1220 1220
845 845
1260 1260
873 873
1020 1020
707 707
4000 101.60
1600 1600
1109 1109
1290 1290
894 894
1340 1340
928 928
1080 1080
748 748
5000 127.00
1740 1740
1206 1206
1380 1380
956 956
1510 1510
1046 1046
1200 1200
831 831
6000 152.40
1820 1820
1261 1261
1440 1440
998 998
1620 1620
1122 1122
1290 1290
894 894

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 362 kV
  • BIL Rating: 1300 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 440 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer