230 kV XLPE Laminate Power Cable HVUD21

SW standard wall XLPE copper corrugated sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 230,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, Cu Screen Wires, Cu Laminate Al Cond, Cu Screen Wires, Al Laminate
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) Cable Weight² (lbs/ft)
1000 25.40
1.06 2.69
945 2400.30
3.08 7.82
3.76 9.55
68/46 68/46
42.73 42.73
2.14 2.14
7.98 7.98
5.95 5.95
1250 31.75
1.19 3.02
906 2301.24
3.13 7.95
3.81 9.68
69/46 69/46
47.03 47.03
2.35 2.35
8.72 8.72
6.19 6.19
1500 38.10
1.32 3.35
906 2301.24
3.26 8.28
3.94 10.01
71/48 71/48
50.12 50.12
2.51 2.51
9.72 9.72
6.65 6.65
1750 44.45
1.43 3.63
906 2301.24
3.37 8.56
4.06 10.31
74/49 74/49
52.63 52.63
2.64 2.64
10.66 10.66
7.08 7.08
2000 50.80
1.50 3.81
906 2301.24
3.45 8.76
4.15 10.54
75/50 75/50
54.30 54.30
2.72 2.72
11.59 11.59
7.44 7.44
2500 63.50
1.73 4.39
906 2301.24
3.73 9.47
4.45 11.30
81/54 81/54
61.24 61.24
3.01 3.01
13.68 13.68
8.53 8.53
3000 76.20
1.89 4.80
906 2301.24
3.96 10.06
4.69 11.91
85/57 85/57
66.54 66.54
3.33 3.33
15.62 15.62
9.42 9.42
3500 88.90
2.07 5.26
906 2301.24
4.07 10.34
4.81 12.22
87/58 87/58
69.00 69.00
3.45 3.45
17.35 17.35
10.09 10.09
4000 101.60
2.17 5.51
906 2301.24
4.17 10.59
4.91 12.47
89/59 89/59
71.27 71.27
3.57 3.57
19.06 19.06
10.75 10.75
5000 127.00
2.48 6.30
906 2301.24
4.48 11.38
5.25 13.34
95/63 95/63
78.41 78.41
3.93 3.93
23.40 23.40
12.23 12.23
6000 152.40
2.67 6.78
906 2301.24
4.67 11.86
5.45 13.84
99/66 99/66
82.86 82.86
4.15 4.15
26.16 26.16
13.60 13.60
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
1000 25.40
850 850
339 339
720 720
287 287
670 670
267 267
570 570
227 227
1250 31.75
960 960
382 382
800 800
319 319
760 760
303 303
640 640
255 255
1500 38.10
1050 1050
418 418
880 880
351 351
840 840
335 335
700 700
279 279
1750 44.45
1120 1120
446 446
940 940
374 374
910 910
363 363
760 760
303 303
2000 50.80
1190 1190
474 474
990 990
394 394
970 970
386 386
810 810
323 323
2500 63.50
1440 1440
574 574
1190 1190
474 474
1130 1130
450 450
940 940
374 374
3000 76.20
1570 1570
625 625
1300 1300
518 518
1250 1250
498 498
1030 1030
410 410
3500 88.90
1690 1690
673 673
1390 1390
554 554
1360 1360
542 542
1120 1120
446 446
4000 101.60
1800 1800
717 717
1470 1470
586 586
1450 1450
578 578
1190 1190
474 474
5000 127.00
1870 1870
745 745
1660 1660
661 661
1660 1660
661 661
1360 1360
542 542
6000 152.40
1980 1980
789 789
1770 1770
705 705
1820 1820
725 725
1490 1490
594 594

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 245 kV
  • BIL Rating: 1050 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 265 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer