230 kV XLPE Corrugated Power Cable HVUD20

SW standard wall XLPE copper corrugated sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 230,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, 30mil Cu Sheath Al Cond, 30mil Cu Sheath
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA)
1000 25.40
1.06 2.69
945 2400.30
3.08 7.82
4.06 10.31
74/49 74/49
42.73 42.73
2.14 2.14
8.57 8.57
46.70 46.70
0 0
0 0
1250 31.75
1.19 3.02
906 2301.24
3.13 7.95
4.13 10.49
75/50 75/50
47.03 47.03
2.35 2.35
9.35 9.35
47.40 47.40
0 0
0 0
1500 38.10
1.32 3.35
906 2301.24
3.26 8.28
4.28 10.87
78/52 78/52
50.12 50.12
2.51 2.51
10.40 10.40
49.20 49.20
0 0
0 0
1750 44.45
1.43 3.63
906 2301.24
3.37 8.56
4.40 11.18
80/53 80/53
52.63 52.63
2.64 2.64
11.40 11.40
50.60 50.60
0 0
0 0
2000 50.80
1.50 3.81
906 2301.24
3.45 8.76
4.50 11.43
81/54 81/54
54.30 54.30
2.72 2.72
12.37 12.37
51.80 51.80
0 0
0 0
2500 63.50
1.73 4.39
906 2301.24
3.73 9.47
4.84 12.29
88/59 88/59
61.24 61.24
3.01 3.01
14.64 14.64
55.70 55.70
0 0
0 0
3000 76.20
1.89 4.80
906 2301.24
3.96 10.06
5.11 12.98
92/62 92/62
66.54 66.54
3.33 3.33
16.70 16.70
58.90 58.90
0 0
0 0
3500 88.90
2.07 5.26
906 2301.24
4.07 10.34
5.23 13.28
95/63 95/63
69.00 69.00
3.45 3.45
18.48 18.48
60.30 60.30
0 0
0 0
4000 101.60
2.17 5.51
906 2301.24
4.17 10.59
5.35 13.59
97/65 97/65
71.27 71.27
3.57 3.57
20.24 20.24
61.70 61.70
0 0
0 0
5000 127.00
2.48 6.30
906 2301.24
4.48 11.38
5.71 14.50
103/69 103/69
78.41 78.41
3.93 3.93
24.73 24.73
66.00 66.00
0 0
0 0
6000 152.40
2.67 6.78
906 2301.24
4.67 11.86
5.94 15.09
107/72 107/72
82.86 82.86
4.15 4.15
27.57 27.57
68.60 68.60
0 0
0 0
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
1000 25.40
830 830
331 331
710 710
283 283
660 660
263 263
560 560
223 223
1250 31.75
940 940
374 374
790 790
315 315
750 750
299 299
630 630
251 251
1500 38.10
1020 1020
406 406
860 860
343 343
820 820
327 327
690 690
275 275
1750 44.45
1090 1090
434 434
910 910
363 363
890 890
355 355
740 740
295 295
2000 50.80
1160 1160
462 462
960 960
382 382
950 950
378 378
790 790
315 315
2500 63.50
1370 1370
546 546
1140 1140
454 454
1090 1090
434 434
903 903
360 360
3000 76.20
1490 1490
594 594
1230 1230
490 490
1190 1190
474 474
980 980
390 390
3500 88.90
1580 1580
629 629
1300 1300
518 518
1280 1280
510 510
1050 1050
418 418
4000 101.60
1660 1660
661 661
1360 1360
542 542
1430 1430
570 570
1190 1190
474 474
5000 127.00
1730 1730
689 689
1400 1400
558 558
1620 1620
645 645
1340 1340
534 534
6000 152.40
1810 1810
721 721
1450 1450
578 578
1760 1760
701 701
1440 1440
574 574

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 245 kV
  • BIL Rating: 1050 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 265 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer