138 kV XLPE Corrugated Power Cable HVUD18

SW standard wall XLPE copper corrugated sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 138,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, 30mil Cu Sheath Al Cond, 30mil Cu Sheath
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA)
500 12.70
0.74 1.88
669 1699.26
2.19 5.56
2.93 7.44
59/44 59/44
43.10 43.10
1.30 1.30
4.70 4.70
32.00 32.00
0 0
0 0
750 19.05
0.91 2.31
591 1501.14
2.18 5.54
2.97 7.54
54/36 54/36
52.20 52.20
1.57 1.57
5.49 5.49
33.90 33.90
0 0
0 0
1000 25.40
1.06 2.69
591 1501.14
2.35 5.97
3.17 8.05
58/39 58/39
58.10 58.10
1.75 1.75
6.56 6.56
36.20 36.20
0 0
0 0
1250 31.75
1.19 3.02
591 1501.14
2.48 6.30
3.32 8.43
60/40 60/40
62.71 62.71
1.88 1.88
7.50 7.50
38.00 38.00
0 0
0 0
1500 38.10
1.32 3.35
591 1501.14
2.61 6.63
3.47 8.81
63/42 63/42
67.33 67.33
2.02 2.02
8.49 8.49
39.70 39.70
0 0
0 0
1750 44.45
1.43 3.63
591 1501.14
2.74 6.96
3.63 9.22
66/44 66/44
71.93 71.93
2.16 2.16
9.52 9.52
41.60 41.60
0 0
0 0
2000 50.80
1.50 3.81
591 1501.14
2.81 7.14
3.72 9.45
68/45 68/45
74.89 74.89
2.25 2.25
10.43 10.43
42.70 42.70
0 0
0 0
2500 63.50
1.73 4.39
591 1501.14
3.10 7.87
4.06 10.31
74/49 74/49
84.87 84.87
2.55 2.55
12.56 12.56
46.70 46.70
0 0
0 0
3000 76.20
1.89 4.80
591 1501.14
3.33 8.46
4.33 11.00
78/52 78/52
92.86 92.86
2.79 2.79
14.50 14.50
49.80 49.80
0 0
0 0
3500 88.90
2.07 5.26
591 1501.14
3.44 8.74
4.45 11.30
81/54 81/54
96.58 96.58
2.90 2.90
16.24 16.24
51.30 51.30
0 0
0 0
4000 101.60
2.17 5.51
591 1501.14
3.54 8.99
4.57 11.61
83/55 83/55
100.01 100.01
3.00 3.00
17.95 17.95
52.60 52.60
0 0
0 0
5000 127.00
2.48 6.30
591 1501.14
3.85 9.78
4.93 12.52
89/60 89/60
110.83 110.83
3.33 3.33
22.29 22.29
56.90 56.90
0 0
0 0
6000 152.40
2.67 6.78
591 1501.14
4.04 10.26
5.16 13.11
93/62 93/62
117.58 117.58
3.53 3.53
25.04 25.04
59.50 59.50
0 0
0 0
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
500 12.70
750 750
179 179
630 630
151 151
590 590
141 141
500 500
120 120
750 19.05
860 860
206 206
730 730
174 174
690 690
165 165
580 580
139 139
1000 25.40
960 960
229 229
810 810
194 194
770 770
184 184
650 650
155 155
1250 31.75
1050 1050
251 251
880 880
210 210
850 850
203 203
710 710
170 170
1500 38.10
1110 1110
265 265
930 930
222 222
920 920
220 220
770 770
184 184
1750 44.45
1180 1180
282 282
990 990
237 237
980 980
234 234
810 810
194 194
2000 50.80
1420 1420
339 339
1170 1170
280 280
1125 1125
269 269
930 930
222 222
2500 63.50
1550 1550
370 370
1270 1270
304 304
1240 1240
296 296
1020 1020
244 244
3000 76.20
1650 1650
394 394
1350 1350
323 323
1340 1340
320 320
1100 1100
263 263
3500 88.90
1750 1750
418 418
1400 1400
335 335
1430 1430
342 342
1160 1160
277 277
4000 101.60
1860 1860
445 445
1490 1490
356 356
1610 1610
385 385
1300 1300
311 311
5000 127.00
1960 1960
468 468
1560 1560
373 373
1740 1740
416 416
1390 1390
332 332
6000 152.40

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 145 kV
  • BIL Rating: 650 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 160 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer