115 kV XLPE Corrugated Power Cable HVUD16

SW standard wall XLPE copper corrugated sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 115,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, 30mil Cu Sheath Al Cond, 30mil Cu Sheath
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA) Cable Weight² (lbs/ft) 30 mil Sheath Short Ckt @ 0.5s (kA)
500 12.70
0.74 1.88
591 1501.14
2.04 5.18
2.74 6.96
55/41 55/41
46.80 46.80
1.17 1.17
6.10 6.10
5.10 5.10
0 0
0 0
750 19.05
0.91 2.31
512 1300.48
2.03 5.16
2.78 7.06
50/34 50/34
57.76 57.76
1.45 1.45
5.13 5.13
31.60 31.60
0 0
0 0
1000 25.40
1.06 2.69
512 1300.48
2.19 5.56
2.98 7.57
54/36 54/36
64.51 64.51
1.62 1.62
6.18 6.18
33.90 33.90
0 0
0 0
1250 31.75
1.19 3.02
512 1300.48
2.32 5.89
3.13 7.95
57/38 57/38
69.78 69.78
1.75 1.75
7.10 7.10
35.70 35.70
0 0
0 0
1500 38.10
1.32 3.35
512 1300.48
2.45 6.22
3.28 8.33
60/40 60/40
75.08 75.08
1.88 1.88
8.10 8.10
37.50 37.50
0 0
0 0
1750 44.45
1.43 3.63
512 1300.48
2.58 6.55
3.44 8.74
62/42 62/42
80.36 80.36
2.01 2.01
9.10 9.10
39.30 39.30
0 0
0 0
2000 50.80
1.50 3.81
512 1300.48
2.66 6.76
3.53 8.97
64/43 64/43
83.23 83.23
2.08 2.08
10.00 10.00
40.40 40.40
0 0
0 0
2500 63.50
1.73 4.39
512 1300.48
2.95 7.49
3.87 9.83
70/47 70/47
95.22 95.22
2.38 2.38
12.10 12.10
44.40 44.40
0 0
0 0
3000 76.20
1.89 4.80
512 1300.48
3.18 8.08
4.14 10.52
75/50 75/50
104.40 104.40
2.61 2.61
14.03 14.03
47.50 47.50
0 0
0 0
3500 88.90
2.07 5.26
512 1300.48
3.28 8.33
4.26 10.82
77/52 77/52
108.68 108.68
2.72 2.72
15.74 15.74
49.00 49.00
0 0
0 0
4000 101.60
2.17 5.51
512 1300.48
3.38 8.59
4.38 11.13
79/53 79/53
112.64 112.64
2.82 2.82
17.45 17.45
50.30 50.30
0 0
0 0
5000 127.00
2.48 6.30
512 1300.48
3.69 9.37
4.74 12.04
86/57 86/57
125.09 125.09
3.13 3.13
21.75 21.75
54.60 54.60
0 0
0 0
6000 152.40
2.67 6.78
512 1300.48
3.88 9.86
5.13 13.03
93/62 93/62
132.86 132.86
3.33 3.33
24.47 24.47
57.20 57.20
0 0
0 0
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
500 12.70
572 572
114 114
491 491
98 98
462 462
92 92
397 397
79 79
750 19.05
750 750
149 149
640 640
127 127
590 590
118 118
500 500
100 100
1000 25.40
870 870
173 173
740 740
147 147
690 690
137 137
580 580
116 116
1250 31.75
970 970
193 193
820 820
163 163
780 780
155 155
650 650
129 129
1500 38.10
1060 1060
211 211
890 890
177 177
860 860
171 171
720 720
143 143
1750 44.45
1130 1130
225 225
940 940
187 187
920 920
183 183
770 770
153 153
2000 50.80
1200 1200
239 239
990 990
197 197
980 980
195 195
820 820
163 163
2500 63.50
1440 1440
287 287
1180 1180
235 235
1130 1130
225 225
940 940
187 187
3000 76.20
1560 1560
311 311
1280 1280
255 255
1250 1250
249 249
1030 1030
205 205
3500 88.90
1670 1670
333 333
1360 1360
271 271
1350 1350
269 269
1110 1110
221 221
4000 101.60
1760 1760
351 351
1430 1430
285 285
1440 1440
287 287
1180 1180
235 235
5000 127.00
1900 1900
378 378
1530 1530
305 305
1620 1620
323 323
1310 1310
261 261
6000 152.40
2000 2000
398 398
1620 1620
323 323
1760 1760
351 351
1410 1410
281 281

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 121 kV
  • BIL Rating: 550 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 135 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer