Genesis® Plenum Rated RS-485 Shielded Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
| Number of Pairs | 1 1 | |
| Stranding | Stranded Stranded | |
| Shielding | Shielded Shielded | |
| Nom. OD (mils) (mm) | 185 4.70 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 19 28 | lbs/1000' kgs/km |
Genesis® Plenum Rated RS-485 Shielded Cable meets or exceeds the following:
Genesis® Plenum Rated RS-485 Shielded Cable features the following quality and convenience characteristics: