SPEC: 13058

18(4)+(22(2)S+18(2))+22(4)+22(2) CMP PVC-LS YELLOW GENESIS OSDP ACCESS CONTROL 1000 FT SPEC13058 31971002

Southwire #: 31971002

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
WHITE
YELLOW
Conductor Color
Packaging

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800.

  • Voltage: 300 Volts
  • Temperature: 75ºC

Specifications

Description 22/4+22/2+18/4+(22/2S+18/2) CMP 22/4+22/2+18/4+(22/2S+18/2) CMP
Jacket Thickness (mils) (mm) 16 0.41 mils mm
Approx. OD (inches) (cm) 0.420 1.07 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 107 159 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 444 Communications Cables
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. OSDP Card Reader:
    • Number of Conductors: 2/C 18 AWG stranded bare copper + 2/C 22 AWG tinned copper shielded
    • Insulation:
      • Plenum Polymer on 18 AWG (Black & Red)
      • Foam FEP on 22 AWG (Green & White)
    • Pair Drain Wire: 24 AWG stranded tinned copper
    • Pair Shield: Aluminum/Polyester
    • Low CAP Cable Electricals:
      • Impedance:120 Ω
      • Capacitance:12.5 pF/ft
    • Rip Cord: Rip cord
    • Jacket: White Plenum Polymer
    • Nominal Diameter: 0.222 inch

  2. Door Strike
    • Number of Conductors: 4/C 18 AWG stranded bare copper per ASTM B3
    • Insulation: Plenum Polymer
    • Color Code: Black, Red, White, and Green
    • Rip Cord: Nylon rip cord
    • Jacket: Orange Plenum Polymer
    • Nominal Diameter: 0.174 inch
    • Rip Cord: Rip cord

  3. Door Contact:
    • Number of Conductors: 2/C 22 AWG stranded bare copper per ASTM B3
    • Conductor Insulation: Plenum Polymer
      • Color Code: Black and Red
    • Rip Cord: Rip cord
    • Jacket: Blue Plenum Polymer
    • Nominal Diameter: 0.124 inch

  4. Request to Exit
    • Number of Conductors: 4/C 22 AWG stranded bare copper per ASTM B3
    • Conductor Insulation: Plenum Polymer
      • Color Code: Black, Red, White, and Green
    • Rip Cord: Rip cord
    • Jacket: Green Plenum Polymer
    • Nominal Diameter: 0.144 inch

  5. Overall Construction: Four components are cabled together and overall jacketed
    • Jacket: Plenum Polymer
    • Jacket Thickness: 16 mil
    • Nominal Diameter: 0.420 inch

Resources

There are no downloadable resources for this product.