Genesis® NYC Certified Rated Fire Alarm Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
| Number of Pairs | 1 1 | |
| Stranding | Solid Solid | |
| Shielding | Unshielded Unshielded | |
| Nom. OD (mils) (mm) | 217 5.51 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 33 49 | lbs/1000' kgs/km |
Genesis® NYC Certified Rated Fire Alarm Cable meets or exceeds the following:
Genesis® NYC Certified Rated Fire Alarm Cable features the following quality and convenience characteristics: