18-19 CU 2/C N/S CL3/FPL PVC BLACK GEN 500 FT GEN13 41565008

Southwire #: 41565008

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Genesis® Direct Burial Rated Fire Alarm Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • In burial applications with or without conduit.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 2 2
Stranding Stranded Stranded
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 34 51 lbs/1000' kgs/km

Standards & References

Genesis® Direct Burial Rated Fire Alarm Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPL
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Direct Burial Rated
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Direct Burial Rated Fire Alarm Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. SRPVC insulation.
  3. PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.