24/4P SOL CU CAT5e UTP PP BLACK GEN 500 FT GEN24 50975008

Southwire #: 50975008

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Genesis® Water Resistant Category 5e Cable is suitable for installation as follows:

  • In burial applications when installed in conduit.
  • In outdoor locations, exposed to sunlight and moisture.

Specifications

Size (AWG or kcmil) (mm2) 24 AWG 24 AWG
Number of Pairs 4 4
Stranding Solid Solid
Shielding Unshielded Unshielded
Nom. OD (mils) (mm) 232 5.89 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km

Standards & References

Genesis® Water Resistant Category 5e Cable meets or exceeds the following:

  • Sunlight Resistant Rated
  • REACH/RoHS Compliant
  • TIA-568.2-D Category 5e

Construction

Genesis® Water Resistant Category 5e Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent signal transmission and low voltage drop.
  2. Polypropylene insulation.
  3. Polyethylene jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 300 Volts
  7. Rated for -40 °C to 80 °C.