SPEC: 70066

600V SEOPRENE® SEOOW Power Cord with Black Jacket 105°C. Silicone-Free SPEC70066

600 Volt Cord. -50°C to maximum 105°C, Power Sizes, High Degree of Flexibility, Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL/CSA Listed

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
8 AWG 8 AWG
3 3
133 133
854 21.69
404 601
40 40
0.65 0.65
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
8 AWG 8 AWG
4 4
133 133
952 24.18
526 783
35 35
0.65 0.65
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
6 AWG 6 AWG
3 3
133 133
1000 25.40
602 896
55 55
0.41 0.41
GREEN/WHITE/BLACK GREEN/WHITE/BLACK
More Options
6 AWG 6 AWG
4 4
133 133
1074 27.28
734 1093
45 45
0.41 0.41
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black TPE (other colors available upon request)

Resources

There are no downloadable resources for this product.