8-96 CU 5/C BLACK/WHITE/RED/GREEN/ORANGE SEOOW SEOPRENE BLACK 105C 600VPOLY NON-UL/NON-CSA 1000 FT

Southwire #: 55114006

600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant. Non UL / Non CSA Listed

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Conductors 5 5
No. of Strands 96 96
Nom. OD (mils) (mm) 851 21.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 497 740 lbs/1000' kgs/km
Allowable Ampacity 28 28
Nom. DC Resistance (Conductor) 0.7 0.7
Conductor Colors BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • MSHA
  • RoHS-2 (European Directive 2011/65/EU )

Construction

Conductors: Class K stranded bare copper per ASTM B-174

  1. Insulation: TPE
  2. Jacket: Black TPE (other colors available upon request)