SPEC: 70080

600V SEOPRENE® SEOOW Power Cord Non-UL/CSA with Black Jacket 105°C. Silicone-Free. MSHA Approved SPEC70080

600 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant. Non UL / Non CSA Listed.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C wet or dry.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
8 AWG 8 AWG
3 3
96 96
701 17.81
325 484
40 40
0.7 0.7
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
8 AWG 8 AWG
4 4
96 96
783 19.89
418 622
35 35
0.7 0.7
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
8 AWG 8 AWG
5 5
96 96
851 21.62
499 743
28 28
0.7 0.7
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
6 AWG 6 AWG
3 3
96 96
818 20.78
461 686
55 55
0.42 0.42
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
6 AWG 6 AWG
4 4
96 96
892 22.66
580 863
45 45
0.42 0.42
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
4 AWG 4 AWG
3 3
96 96
913 23.19
608 905
70 70
0.28 0.28
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
4 AWG 4 AWG
4 4
96 96
1027 26.09
816 1214
60 60
0.28 0.28
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
2 AWG 2 AWG
3 3
119 119
1158 29.41
1030 1533
95 95
0.17 0.17
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
2 AWG 2 AWG
4 4
119 119
1260 32.00
1302 1938
80 80
0.17 0.17
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • MSHA Approved
  • RoHS-3 Complies with European Directive 2015/863

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black TPE (other colors available upon request)

Resources

There are no downloadable resources for this product.