6 STR CU 5/C BLACK/WHITE/RED/GREEN/ORANGE SOOW BLACK 90C 600V PAPER NON-UL/NON-CSA 250 FT

Southwire #: 55816102

600 Volt, 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, Non UL / Non CSA.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Royal® Non UL/Non CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Conductors 5 5
No. of Strands 133 133
Nom. OD (mils) (mm) 937 23.80 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 702 1044 lbs/1000' kgs/km
Allowable Ampacity 36 36
Nom. DC Resistance (Conductor) 0.4 0.4
Conductor Colors BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

Standards & References

  • ASTM B3, B174
  • NEC 400
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Black CPE (Other colors available upon request)