8 STR CU 4/C BLACK/WHITE/RED/GREEN SOOW BLACK 90C 600V PAPER

Southwire #: 63072699

645 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Conductors 4 4
No. of Strands 133 133
Nom. OD (mils) (mm) 954 24.23 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 596 887 lbs/1000' kgs/km
Allowable Ampacity 35 35
Nom. DC Resistance (Conductor) 0.63 0.63
Conductor Colors BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Black CPE (Other colors available upon request)