SPEC: 70000

600V ROYAL® SOOW Cord with Black Jacket 90°C. MSHA Approved SPEC70000

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2023 National Electrical Code. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
18 AWG 18 AWG
2 2
16 16
348 8.84
66 99
BLACK/WHITE BLACK/WHITE
More Options
18 AWG 18 AWG
3 3
16 16
370 9.40
80 120
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
18 AWG 18 AWG
4 4
16 16
390 9.91
91 135
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
18 AWG 18 AWG
5 5
16 16
465 11.81
124 184
5.5 5.5
6.59 6.59
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
16 AWG 16 AWG
2 2
26 26
375 9.53
82 121
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
26 26
395 10.03
94 140
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
26 26
420 10.67
108 161
10 10
4.05 4.05
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
16 AWG 16 AWG
5 5
26 26
514 13.06
164 244
8 8
4.05 4.05
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
14 AWG 14 AWG
2 2
41 41
508 12.90
136 203
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
530 13.46
165 245
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
4 4
41 41
570 14.48
198 294
15 15
2.55 2.55
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
14 AWG 14 AWG
5 5
41 41
655 16.64
256 381
12 12
2.55 2.55
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
12 AWG 12 AWG
2 2
65 65
575 14.61
193 287
BLACK/WHITE BLACK/WHITE
More Options
12 AWG 12 AWG
3 3
65 65
608 15.44
225 336
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
650 16.51
267 397
20 20
1.61 1.61
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
5 5
65 65
719 18.26
330 492
16 16
1.61 1.61
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
10 AWG 10 AWG
2 2
104 104
630 16.00
228 339
BLACK/WHITE BLACK/WHITE
More Options
10 AWG 10 AWG
3 3
104 104
665 16.89
292 434
25 25
0.98 0.98
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
702 17.83
339 505
25 25
0.98 0.98
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
5 5
104 104
775 19.69
401 597
20 20
0.98 0.98
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
8 AWG 8 AWG
3 3
133 133
848 21.54
427 635
40 40
0.63 0.63
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
8 AWG 8 AWG
4 4
133 133
954 24.23
596 887
35 35
0.63 0.63
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
8 AWG 8 AWG
5 5
133 133
1039 26.39
719 1070
28 28
0.63 0.63
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
6 AWG 6 AWG
3 3
133 133
990 25.15
675 1005
55 55
0.4 0.4
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
6 AWG 6 AWG
3 3
273 273
990 25.15
688 1024
55 55
0.4 0.4
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
6 AWG 6 AWG
4 4
133 133
1075 27.31
830 1235
45 45
0.4 0.4
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
6 AWG 6 AWG
5 5
133 133
1192 30.28
1030 1533
36 36
0.4 0.4
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
4 AWG 4 AWG
3 3
427 427
1137 28.88
888 1321
70 70
0.25 0.25
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
4 AWG 4 AWG
4 4
427 427
1257 31.93
1145 1704
60 60
0.25 0.25
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
4 AWG 4 AWG
5 5
427 427
1395 35.45
1443 2148
48 48
0.25 0.25
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE
More Options
2 AWG 2 AWG
4 4
168 168
1480 37.59
1691 2517
80 80
0.016 0.016
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
2 AWG 2 AWG
5 5
168 168
1716 43.59
2051 3052
64 64
0.16 0.16
BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA Approved
  • MSHA flame test - P-07-KA190005-MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B

Construction

  1. Conductor:Class K stranded bare copper per ASTM B3 and B174
  2. Insulation:Heat, moisture, and oil resistant EPDM
  3. Filler:Waxed paper or rubber fillers, with a full cotton serve or paper separator wrapped around the assembly
  4. Jacket:Heat, moisture, and oil resistant flexible black Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.