SPEC: 70118

600V ROYAL® SOOW Cord Control with Black Jacket 90°C. MSHA Approved SPEC70118

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
18 AWG 18 AWG
6 6
16 16
492 12.50
138 205
5.5 5.5
6.59 6.59
BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE
More Options
18 AWG 18 AWG
7 7
16 16
488 12.40
135 201
4.5 4.5
6.59 6.59
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
More Options
18 AWG 18 AWG
8 8
16 16
521 13.23
164 244
4.5 4.5
6.59 6.59
BLACK/RED-BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE BLACK/RED-BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE
More Options
18 AWG 18 AWG
10 10
16 16
596 15.14
196 292
3.5 3.5
6.59 6.59
More Options
18 AWG 18 AWG
12 12
16 16
621 15.77
231 343
3.5 3.5
6.59 6.59
More Options
18 AWG 18 AWG
14 14
16 16
640 16.26
246 366
3.5 3.5
6.59 6.59
More Options
18 AWG 18 AWG
16 16
16 16
668 16.97
274 408
3.5 3.5
6.59 6.59
More Options
18 AWG 18 AWG
20 20
16 16
739 18.77
321 477
3.5 3.5
6.59 6.59
More Options
18 AWG 18 AWG
24 24
16 16
830 21.08
405 603
3 3
6.59 6.59
More Options
18 AWG 18 AWG
30 30
16 16
849 21.56
446 663
3 3
6.59 6.59
More Options
16 AWG 16 AWG
6 6
26 26
516 13.11
164 244
8 8
4.05 4.05
BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE
More Options
16 AWG 16 AWG
7 7
26 26
564 14.33
203 302
7 7
4.05 4.05
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
More Options
16 AWG 16 AWG
8 8
26 26
566 14.38
201 299
7 7
4.05 4.05
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
More Options
16 AWG 16 AWG
10 10
26 26
648 16.46
255 379
5 5
4.05 4.05
More Options
16 AWG 16 AWG
12 12
26 26
700 17.78
327 486
5 5
4.05 4.05
More Options
16 AWG 16 AWG
14 14
26 26
727 18.47
340 506
5 5
4.05 4.05
More Options
16 AWG 16 AWG
16 16
26 26
778 19.76
372 553
5 5
4.05 4.05
More Options
16 AWG 16 AWG
20 20
26 26
774 19.66
416 619
5 5
4.05 4.05
More Options
16 AWG 16 AWG
30 30
26 26
982 24.94
643 956
4.5 4.5
4.05 4.05
More Options
14 AWG 14 AWG
6 6
41 41
718 18.24
305 454
12 12
2.55 2.55
BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE
More Options
14 AWG 14 AWG
7 7
41 41
712 18.08
310 461
10 10
2.55 2.55
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK
More Options
14 AWG 14 AWG
8 8
41 41
730 18.54
326 486
10 10
2.55 2.55
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
More Options
14 AWG 14 AWG
10 10
41 41
770 19.56
404 601
7 7
2.55 2.55
More Options
14 AWG 14 AWG
12 12
41 41
883 22.43
477 710
7 7
2.55 2.55
More Options
14 AWG 14 AWG
16 16
41 41
1020 25.91
631 939
7 7
2.55 2.55
More Options
12 AWG 12 AWG
6 6
65 65
740 18.80
380 566
16 16
1.61 1.61
BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE
More Options
12 AWG 12 AWG
7 7
65 65
740 18.80
353 525
14 14
1.61 1.61
BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE
More Options
12 AWG 12 AWG
8 8
65 65
803 20.40
432 643
14 14
1.61 1.61
BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK BLACK/WHITE/RED/GREEN/ORANGE/BLUE/WHITE-BLACK/RED-BLACK
More Options
12 AWG 12 AWG
9 9
65 65
852 21.64
483 719
14 14
1.61 1.61
More Options
12 AWG 12 AWG
12 12
65 65
987 25.07
627 934
10 10
1.61 1.61
More Options
12 AWG 12 AWG
14 14
65 65
1035 26.29
705 1049
10 10
1.61 1.61
More Options
10 AWG 10 AWG
6 6
104 104
830 21.08
488 726
20 20
0.98 0.98
BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE
More Options
10 AWG 10 AWG
7 7
104 104
840 21.34
520 774
17 17
0.98 0.98
BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.

Stock Number Size (AWG) Conductor Number Insulation Color Filler/Binder
570034
18 18
10 10
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe
None/Paper None/Paper
570037
18 18
12 12
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe
None/Paper None/Paper
598302
18 18
14 14
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe
None/Paper None/Paper
570039
18 18
16 16
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe
None/Paper None/Paper
570042
18 18
20 20
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe
None/Paper None/Paper
570043
18 18
24 24
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe
None/Paper None/Paper
571692
18 18
30 30
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe, OE-WE 2xStripe, BE-WE 2xStripe, WE-BK 2xStripe, RD-BK 2xStripe, GN-BK 2xStripe, OE-BK 2xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe, OE-WE 2xStripe, BE-WE 2xStripe, WE-BK 2xStripe, RD-BK 2xStripe, GN-BK 2xStripe, OE-BK 2xStripe
None/Paper None/Paper
560526
16 16
10 10
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe
Paper/Paper Paper/Paper
560527
16 16
12 12
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe
Paper/Paper Paper/Paper
598305
16 16
14 14
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe
Paper/Paper Paper/Paper
560528
16 16
16 16
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe
None/Paper None/Paper
570018
16 16
20 20
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe
None/Paper None/Paper
570019 570019
16 16
24 24
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe
None/Paper None/Paper
570026
16 16
30 30
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe, OE-WE 2xStripe, BE-WE 2xStripe, WE-BK 2xStripe, RD-BK 2xStripe, GN-BK 2xStripe, OE-BK 2xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe, BE-RD 1xStripe, BK-WE 2xStripe, RD-WE 2xStripe, GN-WE 2xStripe, OE-WE 2xStripe, BE-WE 2xStripe, WE-BK 2xStripe, RD-BK 2xStripe, GN-BK 2xStripe, OE-BK 2xStripe
Paper/Mylar Paper/Mylar
569994
14 14
10 10
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe
Paper/Paper Paper/Paper
571270
14 14
12 12
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe
Paper/Paper Paper/Paper
569995 569995
14 14
14 14
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe
Paper/Paper Paper/Paper
569997
14 14
16 16
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe
Paper/String Paper/String
571397
12 12
9 9
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe
None/Paper None/Paper
569981 569981
12 12
10 10
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe
Paper/Paper Paper/Paper
569982
12 12
12 12
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe
None/Paper None/Paper
598307
12 12
14 14
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe
Paper/Paper Paper/Paper
569983 569983
12 12
20 20
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe, RD-BK 1xStripe, GN-BK 1xStripe, OE-BK 1xStripe, BE-BK 1xStripe, BK-RD 1xStripe, WE-RD 1xStripe, GN-RD 1xStripe, OE-RD 1xStripe
Poly/Paper Poly/Paper
595662 595662
10 10
10 10
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe
Paper/Paper Paper/Paper
570006 570006
10 10
12 12
BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe BK, WE, RD, GN, OE, BE, BK-WE 1xStripe, RD-WE 1xStripe, GN-WE 1xStripe, OE-WE 1xStripe, BE-WE 1xStripe, WE-BK 1xStripe
None/Paper None/Paper

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA flame test - P07-KA070018-1MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Waxed paper fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.