SPEC: 70042

600V AMERICAN MUSTANG® SOOW Cord with Yellow Jacket 105°C. MSHA Approved SPEC70042

600V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity Nom. DC Resistance (Conductor) Conductor Colors
More Options
16 AWG 16 AWG
2 2
65 65
381 9.68
78 115
13 13
4.05 4.05
BLACK/WHITE BLACK/WHITE
More Options
16 AWG 16 AWG
3 3
26 26
390 9.91
90 134
13 13
4.05 4.05
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
16 AWG 16 AWG
4 4
26 26
415 10.54
104 155
10 10
4.05 4.05
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
14 AWG 14 AWG
2 2
41 41
513 13.03
133 199
18 18
2.55 2.55
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
525 13.34
156 233
18 18
2.55 2.55
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
14 AWG 14 AWG
4 4
41 41
565 14.35
189 282
15 15
2.55 2.55
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
12 AWG 12 AWG
3 3
65 65
611 15.52
220 327
25 25
1.61 1.61
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
4 4
65 65
668 16.97
269 400
20 20
1.61 1.61
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
10 AWG 10 AWG
3 3
104 104
655 16.64
277 412
30 30
0.98 0.98
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
10 AWG 10 AWG
4 4
104 104
710 18.03
337 502
25 25
0.98 0.98
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA flame test - P07-KA070018-1MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Waxed paper or rubber fillers, with a full cotton serve or paper separator wrapped around the assembly
  4. Jacket:Yellow CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.