SPEC: 60512

Titan2™ Type HC Liquidtight Flexible Metal Conduit SPEC60512

Hot/Cold Liquid-Tight Flexible Metal Conduit. UL/CSA Listed. Sunlight Resistant. Temperature Rated -40C to 105C

Download Category Specifications
PDF Excel Table

Application & Features

Titan2™ Type HC is suitable for the following installations:

  • For extreme temperature environments
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less.
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Exposed or concealed installations
  • Applications requiring movement, crossover connections, or tight bends
  • Permitted for equipment grounding in sizes 3/8" through 1-1/4" in lengths not exceeding 6 feet per NEC 250.118(6)
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit conductors per NEC® 600.7, 600.31 (1000 volts or less) & 600.32 (over 1000 volts)
  • Floating building feeders and services per NEC® 553.7
  • Boatyards & Marinas in accordance with NEC® 555.13
  • Cranes & Hoists in accordance with NEC® 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC® 620.21 (where expressly permitted)
  • Under raised floors in information technology equipment conductors and cables in accordance with NEC® 645.5 (D) & 645.5(D)(2)
  • Service entrance in lengths up to six feet per NEC® 230.43(15)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts)
  • Approved for use in lengths longer than 6 feet per NEC® 356.10(5)

  • Hazardous location:
  • Class I, Div. 2 - NEC® 501.10(B)(2) and 501.30(B)
  • Class II, Div. 1 and 2 - NEC® 502.10(A)(2) and 502.30(B) and NEC 502.10(B)(2)
  • Class III, Div. 1 and 2 - NEC® 503.10(A)(2) and 503.30(B) and NEC 503.10(A)(2)

  • Titan2™ Type HC Features
  • A protective combination of thermoplastic materials formed into a conduit/raceway which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather
  • Smooth interior for easy wire pulling
  • UV sunlight resistant jacket
  • Rated for temperature range of -30°C to 80°C , 60°C Oil (-22 to +176, 140°F Oil)
  • Accepts standard liquid-tight fittings for use with LFNC-B
  • Rated for direct burial applications including concrete encasement
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    1/2 Inch 1/2 Inch
    0.622 1.58
    0.820 2.08
    30 45
    6.5 16.51
    More Options
    3/4 Inch 3/4 Inch
    0.820 2.08
    1.030 2.62
    38 57
    8.5 21.59
    More Options
    1 Inch 1 Inch
    1.041 2.64
    1.290 3.28
    60 89
    13.0 33.02

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    3/8 3/8
    0.484/0.504 0.484/0.504
    0.690/0.710 0.690/0.710
    24 24
    3* 3*
    1/2 1/2
    0.622/0.642 0.622/0.642
    0.820/0.840 0.820/0.840
    30 30
    4 4
    3/4 3/4
    0.820/0.840 0.820/0.840
    1.030/1.050 1.030/1.050
    38 38
    5 5
    1 1
    1.041/1.066 1.041/1.066
    1.290/1.315 1.290/1.315
    60 60
    8 8
    1-1/4 1-1/4
    1.380/1.410 1.380/1.410
    1.630/1.660 1.630/1.660
    80 80
    10 10
    1-1/2 1-1/2
    1.575/1.600 1.575/1.600
    1.865/1.900 1.865/1.900
    113 113
    12 12
    2 2
    2.020/2.045 2.020/2.045
    2.340/2.375 2.340/2.375
    149 149
    16 16
    2-1/2 2-1/2
    2.480/2.505 2.480/2.505
    2.840/2.875 2.840/2.875
    198 198
    20 20
    3 3
    3.070/3.100 3.070/3.100
    3.460/3.500 3.460/3.500
    265 265
    24 24
    3-1/2 3-1/2
    3.500/3.540 3.500/3.540
    3.960/4.000 3.960/4.000
    300 300
    28 28
    4 4
    4.000/4.040 4.000/4.040
    4.460/4.500 4.460/4.500
    310 310
    32 32
    TRADE SIZE (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 300ft 400 ft 500 ft 600 ft 1000 ft
    3/8 3/8
    55288101 55288101
    55288104 55288104
    1/2 1/2
    55288201
    55288204
    55288205 55288205
    3/4 3/4
    55288301
    55288304 55288304
    55288305 55288305
    1 1
    55288401
    55288404 55288404
    1-1/4 1-1/4
    55288602 55288602
    55288604 55288604
    1-1/2 1-1/2
    55288702 55288702
    55288704 55288704
    2 2
    55288802 55288802
    55288804 55288804
    2-1/2 2-1/2
    55288902 55288902
    3 3
    55288902 55288902
    3-1/2 3-1/2
    55289002 55289002
    4 4
    55289202 55289202

    Standards & References

    • UL 360 Liquidtight Flexible Steel Conduit
    • CSA 22.2 No. 56 Flexible metal conduit and liquid-tight flexible metal conduit
    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Titan2™ Type HC is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions.
    2. Jacket:A rugged, flame retardant, gray flexible PVC jacket is extruded over the steel core. The jacket provides protection from liquids, oil, certain chemicals, temperature, extreme weather and sunlight.

    Resources

    There are no downloadable resources for this product.