Alflex™ Type SWA (Standard Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:
| Trade Size (in) (cm) | 3/4 1.91 | inch cm |
| Inner Diameter (min/max) | 0.812 / 0.835 2.06 / 2.12 | inch cm |
| Outer Diameter (min/max) | 0.105 / 1.106 0.27 / 2.81 | inch cm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1 1 | lbs/1000' kgs/km |
| Min. Bend Radius (in) (cm) | 4 10.16 | inch cm |
Alflex™ Type SWA (Standard Wall Aluminum) Flexible Metal Conduit meets or exceeds the following requirements:
Alflex™ Type SWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.