Alflex™ Type RWA (Reduced Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:
Trade Size (in) (cm) | 3/8 0.95 | inch cm |
Inner Diameter (min/max) | 0.375 / 0.393 0.95 / 1.00 | inch cm |
Outer Diameter (min/max) | 0.560 / 0.610 1.42 / 1.55 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 0 0 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 2 5.08 | inch cm |
Alflex™ Type RWA Flexible Metal Conduit meets or exceeds the following requirements:
Alflex™ Type RWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.