SPEC: 84009

3-Layer 15kV ACSR CAMV™ Covered Conductor (Tree Wire or Spacer Cable) SPEC84009

An Alternative and Robust Design to Bare ACSR Conductors to Harden the Electrical Grid.
3-Layer, 15kV, Covered Conductor, Concentrically Stranded ACSR, Track-Resistant Crosslinked Polyethylene (HDTRXLPE).

Download Category Specifications
PDF Excel Table

Application & Features

  • Used for primary and secondary overhead distribution where limited space is available or desired for rights-of-way. Installed the same as bare conductors, however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity.
  • Tree Wire - Used for spans where trees crowd the right-of-way, such as in wooded residential areas, when a minimum of interference with the environment is desired. Covering minimizes power outages due to conductor contact with tree limbs, reducing the need for frequent or severe trimming.
  • Covering Rated 90°C Normal and 130°C Emergency Operation. Unless adequate knowledge of the thermal characteristics of the environment is known, the permissible conductor temperature should be reduced by 10°C or in accordance with available data.
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    1 1
    2 AWG 2 AWG
    6 6
    645 16.40
    199 297
    More Options
    1 1
    1/0 AWG 1/0 AWG
    6 6
    728 18.49
    274 408

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
    • ASTM B232 Concentric-Lay-Stranded, Aluminum Conductors, Coated Steel Reinforced (ACSR)
    • ASTM B498 Zinc-Coated (Galvanized) Steel Core Wire for Aluminum Conductors, Steel Reinforced (ACSR)
    • ASTM B500 Metallic Coated Stranded Steel Core for use in overhead Electrical Conductors
    • ICEA S-121-733 Tree Wire and Messenger Supported Spacer Cable

    Construction

    1. Conductor:Concentrically stranded ACSR
    2. Strand Shield:Semi-conducting cross linked polymer
    3. Inner Layer:Low-Density Crosslinked Polyethylene (LDXLPE)
    4. Outer Layer:High-Density Track-Resistant Crosslinked Polyethylene (HDTRXLPE)

    Resources

    There are no downloadable resources for this product.