SPEC: 84013

3-Layer 15kV AAAC CAMV™ Covered Conductor (Tree Wire or Spacer Cable) SPEC84013

An Alternative and Robust Design to Bare AAAC Conductors to Harden the Electrical Grid.
3-Layer, 15kV, Covered Conductor, Concentrically Stranded AAAC, Track-Resistant Crosslinked Polyethylene.

Download Category Specifications
PDF Excel Table

Application & Features

  • Used for primary and secondary overhead distribution where limited space is available or desired for rights-of-way. Installed the same as bare conductors, however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity.
  • Tree Wire - Used for spans where trees crowd the right-of-way, such as in wooded residential areas, when a minimum of interference with the environment is desired. Covering minimizes power outages due to conductor contact with tree limbs, reducing the need for frequent or severe trimming.
  • Covered Aerial MV Cable (CAMV)/Spacer Cable - Installed with other Covered Aerial MV cables and a supporting messenger through a series of space-maintaining devices (spacers). The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation, particularly useful in congested areas.

  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    1 1
    123.3 KCMIL 123.3 KCMIL
    7 7
    728 18.49
    236 351
    More Options
    1 1
    246.9 KCMIL 246.9 KCMIL
    7 7
    893 22.68
    387 576

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B398 Standard Specification for Aluminum-Alloy 6201-T81 and 6201-T83 Wire for Electrical Purposes
    • ASTM B400 Standard Specification for Compact Round Concentric-Lay-Stranded, Aluminum 1350 Conductors
    • ICEA S-121-733 Tree Wire and Messenger Supported Spacer Cable

    Construction

    1. Conductor:Concentrically stranded aluminum-alloy 6201-T81 wires AAAC
    2. Strand Shield:Semi-conducting cross linked polymer
    3. Inner Layer:Low-Density Crosslinked Polyethylene (LDXLPE)
    4. Outer Layer:High-Density Track-Resistant Crosslinked Polyethylene (HDTRXLPE)

    Resources

    There are no downloadable resources for this product.