SPEC: 10080

161.98 MILS (6 AWG SOL) CU SD 25 FT

Southwire #: 10638525

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Specifications

Cond. Size 6 MILS 6 MILS
Strand Class Solid Solid
Cond. Strands Solid Solid
Cond. Cmil (cmils) (mm) 26240.0 16.93 cmils mm²
Approx. OD (in) (cm) 0.162 0.41 inch cm
Approx. Weight (lbs/1000') (kgs/km) 81 121 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 0.411 0.61 ohms/1000' ohms/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors

Construction

  1. Conductor: Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8

Resources

There are no downloadable resources for this product.