Cond. Size | 6 MILS 6 MILS | |
Strand Class | Solid Solid | |
Cond. Strands | Solid Solid | |
Cond. Cmil (cmils) (mm) | 26240.0 16.93 | cmils mm² |
Approx. OD (in) (cm) | 0.162 0.41 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 81 121 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 0.411 0.61 | ohms/1000' ohms/km |