SPEC: 10028

8-3 CU NM-B WITH GROUND 25 FT SPEC10028 63949221

Southwire #: 63949221

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Romex® Brand SIMpull® Type NM-B (nonmetallic-sheathed) cable may be used for both exposed and concealed work in dry locations as specified in the National Electrical Code®. NM-B cable is primarily used in residential wiring as branch circuits for outlets, switches, and other loads. NM-B cable may be run in air voids of masonry block or tile walls where such walls are not wet or damp locations. Voltage rating for NM-B cable is 600 volts.

Specifications

Cond. Size 8 AWG 8 AWG
Conductor Number 3 3
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.141 0.36 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Ground Size 1x10 1x10
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.585 1.49 inch cm
Copper Weight (lbs/1000') (kgs/km) 185 275 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 260 387 lbs/1000' kgs/km

* 2x2 construction

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 719 Nonmetallic-Sheathed Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • Federal Specification A-A-59544
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements

Construction

  1. Conductor: Bare copper per ASTM B3. Sizes #14 AWG - #10 AWG are solid. Sizes #8 AWG - #2 AWG are Class B compressed stranded per ASTM B8
  2. Insulation: All phases and neutral(s) are insulated with Polyvinyl Chloride (PVC) with Nylon Sheath 2/C: Black, White 3/C: Black, Red, White 4/C: Black, Red, Blue, White
  3. Ground: Solid soft drawn bare copper with kraft paper wrap
  4. Binder: Kraft paper
  5. Jacket: Polyvinyl Chloride (PVC) jacket utilizing SIMpull Technology