SPEC: 22050

10-2 CU NMD-90 ORANGE JACKET W/G CSA 492 FT

Southwire #: 47176304

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
ORANGE
RED
Packaging

Application & Features

Southwire's Romex® SIMpull® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is -25°C for two-conductor cables and -10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code1 for further information related to applications.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 2 2
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.101 0.26 inch cm
Insulation Thickness (mils) (mm) 35 0.89 mils mm
Ground Size 1x12 1x12
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.234 x 0.488 0.59 x 1.24 inch cm
Copper Weight (lbs/1000') (kgs/km) 82 122 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 124 185 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • CSA C22.2 No. 48 non-metallic sheathed cable
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202/FT4 Flame Test (70,000 BTU/hr) 350kcmil and Larger

Construction

  1. Conductor: Solid per ASTM B3 or Combination unilay-stranded copper conductors per ASTM B787.
  2. Insulation: All phases are insulated with Polyvinyl Chloride with Nylon Sheath
  3. Jacket: Polyvinyl Chloride PVC jacket utilizing SIMpull Technology.