SPEC: 80116

664.8-20/7 TYPE 16 ACSS/TW/MA2/63% OSWEGO 10000 FT SPEC80116 61310228

Southwire #: 61310228

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Southwire's ACSS/TW is designed for overhead distribution and transmission lines. It is designed to operate continuously at elevated temperatures up to 250°C without loss of strength, it sags less under emergency electrical loadings than ACSR/TW, excellent self-damping properties, and its final sags are not affected by long-term creep of aluminum. Southwire's ACSS/TW is available in equal area and equal diameter design. The equal area design allows equal ampacity in a smaller diameter conductor when compared with a standard ACSS conductor. The equal diameter design allows more ampacity in an equal diameter conductor when compared with a standard ACSS conductor. ACSS/TW also provides many design opportunities for new line construction: i.e., reduced tower cost, decreased sag, increased self-damping properties, increased operating temperature and improved corrosion resistance.

Specifications

Codeword OSWEGO OSWEGO
Size (AWG or kcmil) (mm2) 664.8 KCMIL 664.8 KCMIL
No. of Strands 20 20
Nom. OD (mils) (mm) 930 23.62 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 935 1392 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B500 Metallic Coated Stranded Steel Core for use in overhead Electrical Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B802 Zinc-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Aluminum Conductors, Steel Reinforced (ACSR).
  • ASTM B803 High-Strength Zinc-5% Aluminum Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B857 Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductors, Coated-Steel Supported (ACSS/TW)

Construction

  1. Core:Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it.
  2. Stranding:ACSS is a composite concentric-lay-stranded conductor.
  • The steel core carries most or all of the mechanical load of the conductor due to the "0" (fully annealed or soft) temper aluminum.
  • Zinc-5% aluminum-mischmetal alloy coating.
  • High strength steel core, aluminized, and aluminum clad steel core is also available.

Resources

There are no downloadable resources for this product.