954-20/7 TYPE 13 ACSS/TW/MA3 (HS)/63% CARDINAL 22639 LB ALBARE10 32405358

Southwire #: 32405358

Southwire's ACSS/TW is designed for overhead distribution and transmission lines. It is designed to operate continuously at elevated temperatures up to 250°C without loss of strength, it sags less under emergency electrical loadings than ACSR/TW, excellent self-damping properties, and its final sags are not affected by long-term creep of aluminum. Southwire's ACSS/TW is available in equal area and equal diameter design. The equal area design allows equal ampacity in a smaller diameter conductor when compared with a standard ACSS conductor. The equal diameter design allows more ampacity in an equal diameter conductor when compared with a standard ACSS conductor. ACSS/TW also provides many design opportunities for new line construction: i.e., reduced tower cost, decreased sag, increased self-damping properties, increased operating temperature and improved corrosion resistance.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Outer Jacket / Armor Color
null
336.4 KCMIL 1C 16S
477 KCMIL 1C 18S
477 KCMIL 1C 20S
556.5 KCMIL 1C 20S
636 KCMIL 1C 20S
664.8 KCMIL 1C 20S
762.8 KCMIL 1C 20S
768.2 KCMIL 1C
768.2 KCMIL 1C 20S
795 KCMIL 1C 20S
954 KCMIL 1C 20S
959.6 KCMIL 1C 22S
1033.5 KCMIL 1C 22S
1158.4 KCMIL 1C 24S
1192.5 KCMIL 1C 38S
1233.6 KCMIL 1C 38S
1272 KCMIL 1C
1272 KCMIL 1C 39S
1433.6 KCMIL 1C 39S
1590 KCMIL 1C 36S
1622 KCMIL 1C
1622 KCMIL 1C 39S
1926.9 KCMIL 1C 42S
2627.3 KCMIL 1C 64S
null null 1C
Packaging

Application & Features

ACSS/TW-Aluminum Conductor, Steel Supported, Trapezoidal Shaped Aluminum Strands

Specifications

Codeword CARDINAL CARDINAL
Size (AWG or kcmil) (mm2) 954 KCMIL 954 KCMIL
No. of Strands 20 20
Nom. OD (mils) (mm) 1080 27.43 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1224 1822 lbs/1000' kgs/km

Standards & References

Southwire's ACSS/TW conductor meets or exceeds the following ASTM specifications:

  • B500 Metallic Coated Stranded Steel Core for Aluminum Conductors, Steel Reinforced.
  • B609 Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B802 Zinc-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Aluminum Conductors, Steel Reinforced.
  • B803 High-Strength Zinc-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Aluminum and Aluminum-Alloy Conductors, Steel Reinforced.
  • B857 Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductors, Coated-Steel Supported (ACSS/TW).

Construction

ACSS is a composite concentric-lay-stranded conductor. Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it. The steel core carries most or all of the mechanical load of the conductor due to the "0" (fully annealed or soft) temper aluminum. Steel core wires are protected from corrosion by Galfan® , zinc-5% aluminum-mischmetal alloy coating. High strength steel core, aluminized, and aluminum clad steel core is also available.