SPEC: 26252

HVTECK CU 3/C 140TRXLPE TS PVC AIA PVC 8kV 133% CSA SPEC26252

3 Conductor, 140 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.601 1.53
140 3.56
0.661 1.68
80 2.03
1.981 5.03
60 1.52
2.107 5.35
2364 3518
1592 722.12
14.7 37.34
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.83 2.11
140 3.56
0.89 2.26
110 2.79
2.536 6.44
75 1.91
2.692 6.84
4441 6609
5078 2303.34
18.8 47.75
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
0.987 2.51
140 3.56
1.047 2.66
110 2.79
3.875 9.84
75 1.91
3.025 7.68
6183 9201
8400 3810.17
21.2 53.85
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.092 2.77
140 3.56
1.152 2.93
125 3.18
3.129 7.95
85 2.16
3.357 8.53
7781 11579
12000 5443.10
23.5 59.69

1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity Directly Buried 90C Allowable Ampacity In Air 90C
More Options
2 AWG 2 AWG
0.162 0.24
0.221 0.33
0.058 0.09
0.026 0.04
0.566 + j0.532 0.566 + j0.532
0.204 + j0.042 0.204 + j0.042
2078 2078
201 201
165 165
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.071 0.11
0.038 0.06
0.019 0.03
0.436 + j0.425 0.436 + j0.425
0.065 + j0.035 0.065 + j0.035
2788 2788
372 372
325 325
More Options
350 KCMIL 350 KCMIL
0.030 0.04
0.041 0.06
0.020 0.03
0.030 0.04
0.403 + j0.323 0.403 + j0.323
0.410 + j0.033 0.410 + j0.033
3274 3274
487 487
460 460
More Options
500 KCMIL 500 KCMIL
0.021 0.03
0.032 0.05
0.026 0.04
0.015 0.02
0.389 + j0.327 0.389 + j0.327
0.030 + j0.032 0.030 + j0.032
3671 3671
573 573
535 535

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:140 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.