Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 4/0 AWG 4/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.766 1.95 | inch cm |
| Insulation Thickness (mils) (mm) | 115 2.92 | mils mm |
| Diameter Over Shield (in) (cm) | 0.826 2.10 | inch cm |
| Ground Size | 1x3 1x3 | |
| Diameter Over Armor (in) (cm) | 2.160 5.49 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 2.286 5.81 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 3736 5560 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 5078 2303.34 | lbs kg |
| Min. Bend Radius (in) (cm) | 16.0 40.64 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.